(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
20 | 7x28 | TC - Tinned Copper | 3 |
Conductor Count: | 6 |
Total Number of Pairs: | 3 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.015 in |
Number | Color |
---|---|
1 | Black & Red |
2 | Black & White |
3 | Black & Green |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.299 in | 0.035 in |
Nominal Conductor DCR |
---|
10 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
24.5 pF/ft |
Max. Recommended Current [A] |
---|
2.6 Amps per Conductor at 20ºC |
UL Voltage Rating |
---|
300 V RMS CMG |
UL Temp Rating: | 80°C (UL AWM Style 2464) |
Operating Temp Range: | -20°C To +80°C |
Bulk Cable Weight: | 46 lbs/1000ft |
Max. Pull Tension: | 84 lbs |
Min Bend Radius/Minor Axis: | 3 in |
NEC/(UL) Compliance: | CMG |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | UL Style 2464 (300 V 80°C) |
CPR Euroclass: | Eca |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | UL1685 FT4 Loading |
CSA Flammability: | FT4 |
IEC Flammability: | IEC 60332-1-2 |
UL voltage rating: | 300 V RMS (CMG) |
Plenum (Y/N): | No |
Item # | Color | UPC |
---|---|---|
9750 0601000 | Chrome | 612825258162 |
9750 060500 | Chrome | 612825258179 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.293 Revision Date: 06-24-2020 |