Product Hierarchy
Product Hierarchy

9745 - Electronic, 3 Pr #22 Str TC, PVC Ins, PVC Jkt, CMG




Electronic, 3 Pair 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)322 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.011 in (0.28 mm)0.050 in (1.3 mm)Black & Red, Black & White, Black & Green
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.245 in (6.22 mm)
Overall Cable Diameter (Nominal): 0.245 in (6.22 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Pair(s)18.2 Ohm/1000ft25.5 pF/ft (83.7 pF/m)1.9 Amps per Conductor at 20ºC
Voltage
UL Voltage Rating
300 V (CMG), 150 V (AWM 2576)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.4 in (61 mm)2.4 in (61 mm)
Max. Pull Tension: 55 lbs (25 kg)
Bulk Cable Weight: 32 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2576
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.503 Revision Date: 12-22-2023

Part Numbers

Variants
Item #ColorUPCFootnote
9745 0601000Chrome612825258100C
9745 060500Chrome612825258117C
9745 060U1000Chrome612825258087
9745 060U500Chrome612825258094
Date: 2005-04-01
Cabling Solutions for Industrial Applications
Belden Classics
No accessories are available for this product