Product Hierarchy
Product Hierarchy

9744 - Electronic, 2 Pr #22 Str TC, PVC Ins, PVC Jkt, CMG




Electronic, 2 Pair 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)222 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.011 in (0.28 mm)0.050 in (1.3 mm)Black & Red, Black & White
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.233 in (5.92 mm)
Overall Cable Diameter (Nominal): 0.233 in (5.92 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Pair(s)18.2 Ohm/1000ft25.5 pF/ft (83.7 pF/m)2.2 Amps per Conductor at 20ºC
Voltage
UL Voltage Rating
300 V (CMG), 150 V (AWM 2576)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.3 in (58 mm)2.3 in (58 mm)
Max. Pull Tension: 36 lbs (16 kg)
Bulk Cable Weight: 24 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2576
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.526 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9744 0601000Chrome612825258063C
9744 060500Chrome612825258070C
9744 060U1000Chrome612825258049
9744 060U500Chrome612825258056
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product