Electronic, 19 Pair 18AWG (16x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 19 | 18 AWG | 16x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.013 in (0.33 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue, Green & Yellow, Green & Brown, Green & Orange, White & Blue |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.055 in (1.4 mm) | 0.721 in (18.3 mm) |
| Overall Cable Diameter (Nominal): | 0.721 in (18.3 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 6.8 Ohm/1000ft (22 Ohm/km) | 30 pF/ft (98 pF/m) | 0.17 µH/ft (0.56 µH/m) | 2.6 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (UL AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 80°C (UL AWM 2464) | -20°C to +80°C |
| Max. Pull Tension: | 768 lbs (348 kg) |
| Bulk Cable Weight: | 320 lbs/1000ft (480 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.264 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9743 0601000 | Chrome | 612825258032 | C |
| Footnote: | C - CRATE REEL PUT-UP. |