Product Hierarchy
Product Hierarchy

9740 - Electronic, 1 PR #18 Str TC, PVC Ins, PVC Jkt, CMG




Electronic, 1 Pair 18AWG (16x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG16x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.013 in (0.33 mm)0.073 in (1.9 mm)Black & Red
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.210 in (5.33 mm)
Overall Cable Diameter (Nominal): 0.210 in (5.33 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Pair(s)6.86 Ohm/1000ft25.5 pF/ft (83.7 pF/m)4.8 Amps per Conductor at 20ºC
Voltage
UL Voltage Rating
300 V (CM), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.1 in (53 mm)2.1 in (53 mm)
Max. Pull Tension: 42 lbs (19 kg)
Bulk Cable Weight: 21 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CMG, CL3
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 89740, 87740, 82740

History

Update and Revision: Revision Number: 0.531 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9740 0601000Chrome612825257943C
9740 060500Chrome612825257950C
9740 0605000Chrome612825257967
9740 060U1000Chrome612825257929
9740.00305ChromeReel305 m8719605022653
9740.K0305ChromeReel305 m8719605022660
9740 060U500Chrome500 ft612825257936
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product