Computer EIA RS-232/422, Digital Audio Cable, 19-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, individually shielded with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall PVC jacket.
| Suitable Applications: | RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 19 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.0185 in (0.470 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue, Green & Yellow, Green & Brown, Green & Orange, White & Blue |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | each pair |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.065 in (1.7 mm) | 0.671 in (17.0 mm) |
| Overall Cable Diameter (Nominal): | 0.671 in (17.0 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 24 Ohm/1000ft (79 Ohm/km) | 12.5 pF/ft (41.0 pF/m) | 23.2 pF/ft (76.1 pF/m) | 100 Ohm | 0.23 µH/ft (0.75 µH/m) | 76% | 1.9 Amps per Conductor at 25ºC |
| Frequency | Nom. Insertion Loss (Attenuation) [dB/100ft] |
|---|---|
| 0.384 MHz | 0.74 |
| 0.7056 MHz | 0.87 |
| 0.768 MHz | 0.88 |
| 1.024 MHz | 0.94 |
| 1.4112 MHz | 1.01 |
| 1.536 MHz | 1.03 |
| 2.048 MHz | 1.13 |
| 2.8224 MHz | 1.29 |
| 3.072 MHz | 1.35 |
| 4.096 MHz | 1.57 |
| 5.6448 MHz | 1.78 |
| 6.144 MHz | 1.84 |
| 8.192 MHz | 2.13 |
| 11.2896 MHz | 2.45 |
| 12.288 MHz | 2.57 |
| 24.576 MHz | 3.57 |
| UL Voltage Rating |
|---|
| 300 V (CM), 300 V (UL AWM 2493) |
| UL Temperature | Operating |
|---|---|
| 60°C (UL AWM 2493) | -20°C to +80°C |
| Max. Pull Tension: | 325 lbs (147 kg) |
| Bulk Cable Weight: | 206 lbs/1000ft (307 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2493 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
| Update and Revision: | Revision Number: 0.454 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9737 0601000 | Chrome | Reel | 1,000 ft | 612825257905 | C |
| Footnote: | C - CRATE REEL PUT-UP. |