Product Hierarchy
Product Hierarchy

9735 - RS232/422 Low Cap, #24-15pr, FPE, Indiv. Foil, PVC Jkt, CM, 100Ω




Computer EIA RS-232/422, Digital Audio Cable, 15-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, individually shielded with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall PVC jacket.

Product Overview

Suitable Applications: RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1524 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)PE - Polyethylene (Foam)0.0185 in (0.470 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCeach pair
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.065 in (1.7 mm)0.639 in (16.2 mm)
Overall Cable Diameter (Nominal): 0.639 in (16.2 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft (79 Ohm/km)12.5 pF/ft (41.0 pF/m)23.2 pF/ft (76.1 pF/m)100 Ohm0.23 µH/ft (0.75 µH/m)76%1.9 Amps per Conductor at 25ºC
High Frequency (Nominal/Typical)
FrequencyNom. Insertion Loss (Attenuation) [dB/100ft]
0.384 MHz0.74
0.705 MHz0.87
0.768 MHz0.88
1.024 MHz0.94
1.411 MHz1.01
1.536 MHz1.03
2.048 MHz1.13
2.822 MHz1.29
3.072 MHz1.35
4.096 MHz1.57
5.644 MHz1.78
6.144 MHz1.84
8.192 MHz2.13
11.289 MHz2.45
12.288 MHz2.57
24.576 MHz3.57
Voltage
UL Voltage Rating
300 V (CM), 300 V (UL AWM 2493)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C (UL AWM 2493)-20°C to +80°C
Max. Pull Tension: 250 lbs (110 kg)
Bulk Cable Weight: 169 lbs/1000ft (251 kg/km)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2493
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.335 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9735 060500ChromeReel500 ft612825257851C
9735 0601000ChromeReel1,000 ft612825257844C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product