Product Hierarchy
Product Hierarchy

9732 - RS232/422 Low Cap, #24-9pr, FPE, Indiv. Foil, PVC Jkt, CM, 100Ω




Computer EIA RS-232/422, Digital Audio Cable, 9-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, individually shielded with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall PVC jacket.

Product Overview

Suitable Applications: RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)924 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)0.019 in (0.48 mm)0.061 in (1.5 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCeach pair
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.488 in (12.4 mm)
Overall Cable Diameter (Nominal): 0.488 in (12.4 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft (79 Ohm/km)12.5 pF/ft (41.0 pF/m)23.2 pF/ft (76.1 pF/m)100 Ohm0.23 µH/ft (0.75 µH/m)76%1.9 Amps per Conductor at 25ºC
High Frequency (Nominal/Typical)
FrequencyNom. Insertion Loss (Attenuation)
0.384 MHz0.74 dB/100ft
0.7056 MHz0.87 dB/100ft
0.768 MHz0.88 dB/100ft
1.024 MHz0.94 dB/100ft
1.4112 MHz1.01 dB/100ft
1.536 MHz1.03 dB/100ft
2.048 MHz1.13 dB/100ft
2.8224 MHz1.29 dB/100ft
3.072 MHz1.35 dB/100ft
4.096 MHz1.57 dB/100ft
5.6448 MHz1.78 dB/100ft
6.144 MHz1.84 dB/100ft
8.192 MHz2.13 dB/100ft
11.2896 MHz2.45 dB/100ft
12.288 MHz2.57 dB/100ft
24.576 MHz3.57 dB/100ft
Voltage
UL Voltage Rating
300 V (CM), 300 V (UL AWM 2493)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C (UL AWM 2493)-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
4.9 in (120 mm)4.9 in (120 mm)
Max. Pull Tension: 150 lbs (68 kg)
Bulk Cable Weight: 99 lbs/1000ft (150 kg/km)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 UL Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2493
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 89732

Product Notes

Notes: Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.347 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9732 060100ChromeReel100 ft612825257776
9732 060500ChromeReel500 ft612825257790C
9732 0601000ChromeReel1,000 ft612825257783C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product