(10)RS-485, 4 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, CMG, PLTC
Suitable Applications: | shipboard, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 22 | 7x30 | TC - Tinned Copper |
Element | Material | Thickness | Color Code | Notes |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.023 in | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe | HDPE |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape + Braid | Bi-Laminate (Alum+Poly) + Tinned Copper (TC) | 100% + 65% | 22 AWG (7x30) TC |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.448 in |
Armor Type & Material |
---|
BBA - Bronze Braid Armor |
Material | Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.050 in | 0.637 in |
Cable Diameter (Nominal): | 0.637 in |
Element | Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|
Pair(s) | 120 Ohm | 78% |
Element |
---|
Pair(s) |
UL Voltage Rating |
---|
300 V (CMG, PLTC) |
Environmental Suitability: | Sunlight Resistance |
NEC / UL Compliance: | Article 725, Article 800, CMG, PLTC |
CEC / C(UL) Compliance: | CMG |
Update and Revision: | Revision Number: 0.107 Revision Date: 09-30-2020 |