Product Hierarchy
Product Hierarchy

973107Z - RS485, 2 Pr #22 Str TC, PE Ins, OS+TC Brd, LSZH-TS Jkt, Brnz Brd Armor, LSZH-TS Jkt, CMG




RS-485, 2 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, CMG, PLTC

Product Overview

Suitable Applications: shipboard, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)222 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor CodeNotes
Pair(s)PE - Polyethylene (Foam)0.025 in (0.64 mm)White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White StripeHDPE
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
BraidTinned Copper (TC)65%
Inner Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)
Armor
Armor Type & Material
BBA - Bronze Braid Armor
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)0.050 in (1.3 mm)0.599 in (15.2 mm)
Overall Cable Diameter (Nominal): 0.599 in (15.2 mm)

Electrical Characteristics

Electricals
ElementNom. Characteristic ImpedenceNom. Velocity of Prop.
Pair(s)120 Ohm78%
High Frequency (Nominal/Typical)
Element
Pair(s)
Voltage
UL Voltage Rating
300 V (CMG, PLTC)

Standards and Compliance

NEC / UL Compliance: Article 725, Article 800, CMG, PLTC
CEC / C(UL) Compliance: CMG.

History

Update and Revision: Revision Number: 0.126 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorUPCFootnote
973107Z 0105000Black612825257745C N
Footnote: C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN.
No accessories are available for this product