Product Hierarchy
Product Hierarchy

9731 - RS232/422 Low Cap, #24-6pr, FPE, Indiv. Foil, PVC Jkt, CM, 100Ω




Computer EIA RS-232/422, Digital Audio Cable, 6-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, individually shielded with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall PVC jacket.

Product Overview

Suitable Applications: RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)624 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)0.019 in (0.48 mm)0.061 in (1.5 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCeach pair
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
PP - Polypropylene TapePVC - Polyvinyl Chloride0.048 in (1.2 mm)0.421 in (10.7 mm)Yes
Overall Cable Diameter (Nominal): 0.421 in (10.7 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)28.8 Ohm/1000ft17.4 Ohm/1000ft (57.1 Ohm/km)13.5 pF/ft (44.3 pF/m)23.2 pF/ft (76.1 pF/m)100 Ohm1.39 ns/ft0.12 µH/ft (0.39 µH/m)76%2.5 Amps per Conductor at 25ºC
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss (Attenuation)
0.3840.74 dB/100ft
0.70560.87 dB/100ft
0.7680.88 dB/100ft
1.0240.94 dB/100ft
1.41121.01 dB/100ft
1.5361.03 dB/100ft
2.0481.13 dB/100ft
2.82241.29 dB/100ft
3.0721.35 dB/100ft
4.0961.57 dB/100ft
5.64481.78 dB/100ft
6.1441.84 dB/100ft
8.1922.13 dB/100ft
11.28962.45 dB/100ft
12.2882.57 dB/100ft
24.5763.57 dB/100ft
Voltage
UL Voltage Rating
300 V (CM), 30 V (AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
4.2 in (110 mm)4.2 in (110 mm)
Max. Pull Tension: 99 lbs (45 kg)
Bulk Cable Weight: 74 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 89731

Product Notes

Notes: Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.510 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9731.0030ChromeReel30 m8719605022639
9731 060100ChromeReel100 ft612825257691C
9731.00152ChromeReel152 m8719605022622
9731.00305ChromeReel305 m8719605022646
9731 060500ChromeReel500 ft612825257714C
9731 0601000ChromeReel1,000 ft612825257707C
9731 0605000ChromeReel5,000 ft612825257721
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product