Profibus, 1 Pair 22AWG (Solid) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, Low Smoke Zero Halogen Thermoset Inner Jacket, Bronze Braid Armor, Low Smoke Zero Halogen Thermoset Outer Jacket, PLTC-ST1 CMG-ST1 SUN RES Profibus DP
| Suitable Applications: | shipboard, harsh environment, outdoors, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.035 in (0.89 mm) | Red & Green | Flame Retardant, Foam w/ skin |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.430 in (10.9 mm) |
| Armor Type & Material |
|---|
| BBA - Bronze Braid Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.050 in (1.3 mm) | 0.585 in (14.9 mm) |
| Overall Cable Diameter (Nominal): | 0.585 in (14.9 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Pair(s) | 150 Ohm | 78% |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CMG-ST1, PLTC-ST1) |
| NEC / UL Compliance: | Article 725, Article 800, CMG-ST1, PLTC-ST1 |
| Update and Revision: | Revision Number: 0.149 Revision Date: 02-20-2026 |
| Item # | Color | UPC |
|---|---|---|
| 973079Z 0105000 | Black | 612825257677 |