Product Hierarchy
Product Hierarchy

973072Z - Blue Hose®, 1 Pr #18 Str TC, PP Ins, OS+TC Brd, LSZH-TS Jkt, BBA, LSZH-TS Jkt, 600V TC-ER-LS

Blue Hose® for Data Highway Plus, 1 Pair 18AWG (7x26) Tinned Copper, PP Insulation, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, 600V TC-ER-ST1

Product Overview

Suitable Applications: shipboard, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor CodeNotes
Pair(s)PP - Polypropylene0.025 in (0.64 mm)Blue & WhiteFlame Retardant
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
BraidTinned Copper (TC)55%
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)0.480 in (12.2 mm)
Armor
Armor Type & Material
BBA - Bronze Braid Armor
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)0.050 in (1.3 mm)0.573 in (14.6 mm)
Overall Cable Diameter (Nominal): 0.573 in (14.6 mm)

Electrical Characteristics

Electricals
ElementNom. Characteristic ImpedenceNom. Velocity of Prop.
Pair(s)78 Ohm65%
High Frequency (Nominal/Typical)
Element
Pair(s)
Voltage
UL Voltage RatingVoltage Rating
600 V (TC-ER-ST1), 300 V (CMG-ST1, PLTC-ST1)150 V (ITC-ST1)

Mechanical Characteristics

Temperature
UL Temperature
75°C Dry

Standards and Compliance

Environmental Suitability: Burial
NEC / UL Compliance: Article 336, Article 725, Article 727, Article 800, CMG-ST1, TC-ER-ST1, PLTC-ST1, ITC-ST1
CEC / C(UL) Compliance: CMG

History

Update and Revision: Revision Number: 0.62 Revision Date: 10-07-2026
No accessories are available for this product