Computer EIA RS-232/422, Digital Audio Cable, 3-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, individually shielded with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall PVC jacket.
| Suitable Applications: | RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.019 in (0.48 mm) | 0.061 in (1.5 mm) | Black & Red, Black & White, Black & Green |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | each pair |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 0.334 in (8.48 mm) |
| Overall Cable Diameter (Nominal): | 0.334 in (8.48 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|---|
| Pair(s) | 28.8 Ohm/1000ft | 17.4 Ohm/1000ft (57.1 Ohm/km) | 13.5 pF/ft (44.3 pF/m) | 23.2 pF/ft (76.1 pF/m) | 100 Ohm | 1.39 ns/ft | 0.23 µH/ft (0.75 µH/m) | 76% | 2.5 Amps per Conductor at 25ºC |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|
| 0.384 | 0.74 dB/100m |
| 0.7056 | 0.87 dB/100m |
| 0.768 | 0.88 dB/100m |
| 1.024 | 0.94 dB/100m |
| 1.4112 | 1.01 dB/100m |
| 1.536 | 1.03 dB/100m |
| 2.048 | 1.13 dB/100m |
| 2.8224 | 1.29 dB/100m |
| 3.072 | 1.35 dB/100m |
| 4.096 | 1.57 dB/100m |
| 5.6448 | 1.78 dB/100m |
| 6.144 | 1.84 dB/100m |
| 8.192 | 2.13 dB/100m |
| 11.2896 | 2.45 dB/100ft |
| 12.288 | 2.57 dB/100ft |
| 24.576 | 3.57 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V (CM), 30 V (AWM 2919) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.3 in (84 mm) | 3.3 in (84 mm) |
| Max. Pull Tension: | 51 lbs (23 kg) |
| Bulk Cable Weight: | 42 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2919 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-MW-MS285 |
| Plenum Number: | 89730 |
| Notes: | Datalene« insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
| Update and Revision: | Revision Number: 0.568 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 9730.0030 | Chrome | Reel | 30 m | 8719605022592 | |
| 9730 060100 | Chrome | Reel | 100 ft | 612825257608 | |
| 9730.00152 | Chrome | Reel | 152 m | 8719605022585 | |
| 9730.00305 | Chrome | Reel | 305 m | 8719605022608 | |
| 9730 060500 | Chrome | Reel | 500 ft | 612825257639 | C |
| 9730 0601000 | Chrome | Reel | 1,000 ft | 612825257615 | C |
| 9730.001000 | Chrome | Reel | 1,000 m | 8719605022578 | |
| 9730 0605000 | Chrome | Reel | 5,000 ft | 612825257646 | C |
| 9730 06010000 | Chrome | Reel | 10,000 ft | 612825257622 | C Y |
| Footnote: | C - CRATE REEL PUT-UP., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'. |