(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 2 |
Conductor Count: | 4 |
Total Number of Pairs: | 2 |
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
PE - Polyethylene (Foam) | Datalene® | 0.0185 in |
Number | Color |
---|---|
1 | Black and Red |
2 | Black and White |
Type | Layer | Material | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 24 |
Material | Nominal Wall Thickness |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.048 in |
Nominal Conductor DCR |
---|
24.0 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
12.5 pF/ft | 23.2 pF/ft |
Nominal Inductance |
---|
0.23 µH/ft |
Nominal Characteristic Impedance |
---|
100 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
0.384 MHz | 0.74 dB/100ft |
0.7056 MHz | 0.87 dB/100ft |
0.768 MHz | 0.88 dB/100ft |
1.024 MHz | 0.94 dB/100ft |
1.4112 MHz | 1.01 dB/100ft |
1.536 MHz | 1.03 dB/100ft |
2.048 MHz | 1.13 dB/100ft |
2.8224 MHz | 1.29 dB/100ft |
3.072 MHz | 1.35 dB/100ft |
4.096 MHz | 1.57 dB/100ft |
5.6448 MHz | 1.78 dB/100ft |
6.144 MHz | 1.84 dB/100ft |
8.192 MHz | 2.13 dB/100ft |
11.2896 MHz | 2.45 dB/100ft |
12.288 MHz | 2.57 dB/100ft |
24.576 MHz | 3.57 dB/100ft |
Max. Recommended Current [A] |
---|
1 Amp per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C to 75°C |
Bulk Cable Weight: | 36 lbs/1000ft |
Max. Pull Tension: | 22 lbs |
Min Bend Radius/Minor Axis: | 3.25 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMG |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | 21088 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2012-05-08 |
Suitability - Indoor: | Yes |
UL Flammability: | UL1685 FT4 Loading |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9729ZH 060500 | Chrome | Reel | 500 ft | 612825382348 |
9729ZH 0601000 | Chrome | Reel | 1,000 ft | 612825382331 |
Update and Revision: | Revision Number: 0.108 Revision Date: 09-11-2020 |