Product Hierarchy
Product Hierarchy

9729NH - RS232/422 Low Cap, #24-2pr, FPO, Indiv. Foil, LSZH Jkt, 100Ω




Computer EIA RS-232/422, Digital Audio Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, 2 twisted pairs each individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire each pair, LSZH jacket.

Product Overview

Suitable Applications: RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)224 AWG7x32TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.019 in (0.48 mm)0.061 in (1.5 mm)Black & Red, Black & White
Inner Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.048 in (1.2 mm)0.3 in (7.6 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
78.7 Ohm/km (24.0 Ohm/1000ft)3.23 Ohm/1000ft (10.6 Ohm/km)41 pF/m (12 pF/ft)76.1 pF/m (23.2 pF/ft)100 Ohm0.23 µH/ft (0.75 µH/m)76%1 Amps per Conductor at 25ºC
High Frequency (Nominal/Typical)
FrequencyNom. Insertion Loss (Attenuation)
0.384 MHz4.63 dB/100m
0.7056 MHz5.35 dB/100m
0.768 MHz5.91 dB/100m
1.024 MHz6.5 dB/100m
1.4112 MHz6.89 dB/100m
1.536 MHz9.15 dB/100m
2.048 MHz9.51 dB/100m
2.8224 MHz13.16 dB/100m
3.072 MHz1.35 dB/100m
4.096 MHz1.57 dB/100m
5.6448 MHz1.78 dB/100m
6.144 MHz1.84 dB/100m
8.192 MHz2.13 dB/100m
11.2896 MHz2.45 dB/100ft
12.288 MHz2.57 dB/100ft
24.576 MHz3.57 dB/100ft
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-45°C To +80°C-15°C To +80°C-45°C To +80°C
Bend Radius
Installation Min.
79 mm (3.1 in)
Max. Pull Tension: 11 lbs (5.0 kg)
Bulk Cable Weight: 33 lbs/1000ft (49 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance - IEC 60811-404
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: Datalene« insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.448 Revision Date: 03-09-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
9729NH.00100ChromeReel100 m8719605197238
9729NH.00152ChromeReel152 m8719605022547
9729NH.00305ChromeReel305 m8719605022554
9729NH.00500ChromeReel500 m8719605022561
9729NH.001000ChromeReel1,000 m8719605022530
Date: 2012-05-08
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
Belden® BNC High-Definition Broadcast Connectors_Original_15485.pdf
No accessories are available for this product