Product Hierarchy
Product Hierarchy

9729 - RS232/422 Low Cap, #24-2pr, FPE, Indiv. Foil, PVC Jkt, CM, 100Ω




Computer EIA RS-232/422, Digital Audio Cable, 2-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)224 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)0.019 in (0.48 mm)0.061 in (1.5 mm)Black & Red, Black & White
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCeach pair
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.266 in (6.76 mm)
Overall Cable Diameter (Nominal): 0.266 in (6.76 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)28.8 Ohm/1000ft17.42 Ohm/1000ft (57.15 Ohm/km)12.5 pF/ft (41.0 pF/m)23.2 pF/ft (76.1 pF/m)100 Ohm0.23 µH/ft (0.75 µH/m)76%2.1 Amps per Conductor at 25ºC
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss (Attenuation)
0.3840.74 dB/100m
0.70560.87 dB/100m
0.7680.88 dB/100m
1.0240.94 dB/100m
1.41121.01 dB/100m
1.5361.03 dB/100m
2.0481.13 dB/100m
2.82241.29 dB/100m
3.0721.35 dB/100m
4.0961.57 dB/100m
5.64481.78 dB/100m
6.1441.84 dB/100m
8.1922.13 dB/100m
11.28962.45 dB/100ft
12.2882.57 dB/100ft
24.5763.57 dB/100ft
Voltage
UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.7 in (69 mm)2.7 in (69 mm)
Max. Pull Tension: 27.5 lbs (12.5 kg)
Bulk Cable Weight: 35 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 89729, 82729

Product Notes

Notes: Datalene« insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.591 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9729.0030ChromeReel30 m8719605022455
9729 060100ChromeReel100 ft612825257530
9729.01152ChromeReel152 m8719605022486
9729.00305ChromeReel305 m8719605022462
9729.K0305ChromeReel305 m8719605022493
9729 060500ChromeReel500 ft612825257561C
9729.00500ChromeReel500 m8719605022479
9729 0601000ChromeReel1,000 ft612825257547C
9729.001100ChromeReel1,100 m8719605022431
9729.002000ChromeReel2,000 m8719605022448
9729 0605000ChromeReel5,000 ft612825257578C
9729 06010000ChromeReel10,000 ft612825257554C Y
Footnote: C - CRATE REEL PUT-UP., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'.
Date: 2004-01-01
lighting-cable-catalog.pdf
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product