SpaceMaker™, 3 Pair 14AWG (104x34) Tinned Copper, PO Insulation, Individual Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| Size | Stranding | Material |
|---|---|---|
| 14 | 104x34 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 0.095 in (2.4 mm) | Black and White, Red and Dark Green, Brown and Dark Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.031 in (0.79 mm) | 0.448 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| 2.7 Ohm/1000ft (8.9 Ohm/km) | 64 pF/ft (210 pF/m) | 0.143 µH/ft (0.469 µH/m) |
| Nom Outer Shield DCR: | 1.5 Ohm/1000ft (4.9 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To 80°C |
| Max. Pull Tension: | 465 lbs (211 kg) |
| Bulk Cable Weight: | 154 lbs/1000ft (229 kg/km) |
| Environmental Suitability: | Indoor |
| NEC / UL Compliance: | Article 800 |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.40 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9726MN 006100 | Blue, Light | Reel | 100 ft | 612825428633 |
| 9726MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825428640 |
| 9726MN 008100 | Gray | Reel | 100 ft | 612825428657 |
| 9726MN 0081000 | Gray | Reel | 1,000 ft | 612825428664 |
| 9726MN 004100 | Yellow | Reel | 100 ft | 612825428619 |
| 9726MN 0041000 | Yellow | Reel | 1,000 ft | 612825428626 |