(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Fieldbus, 12 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, 600V TC-ER
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Size | Stranding | Material |
|---|---|---|
| 18 | 7x26 | TC - Tinned Copper |
| Material |
|---|
| XLPE - Cross-Linked Polyethylene (Thermoset) |
| Element |
|---|
| Data Pair(s) |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
| Armor Type & Material |
|---|
| BBA - Bronze Braid Armor |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
| Update and Revision: | Revision Number: 0.164 Revision Date: 02-20-2026 |
| Item # | Color | UPC |
|---|---|---|
| 972122Z 0103200 | Black | 612825257448 |