(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Fieldbus, 8 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, 600V TC-ER
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Size | Stranding | Material |
|---|---|---|
| 18 | 7x26 | TC - Tinned Copper |
| Material |
|---|
| XLPE - Cross-Linked Polyethylene (Thermoset) |
| Element |
|---|
| Data Pair(s) |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
| Armor Type & Material |
|---|
| BBA - Bronze Braid Armor |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
| Update and Revision: | Revision Number: 0.193 Revision Date: 02-20-2026 |
| Item # | Color | UPC |
|---|---|---|
| 972121Z 0105000 | Black | 612825257431 |