Product Hierarchy
Product Hierarchy

972120Z - Fieldbus, 5 Pr #18 Str TC, XLPO Ins, IS/OS, LSZH-TS Jkt, Brnz Brd Armor, LSZH-TS Jkt, 600V TC-ER


Fieldbus, 5 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, 600V TC-ER

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
SizeStrandingMaterial
187x26TC - Tinned Copper
Insulation
Material
XLPE - Cross-Linked Polyethylene (Thermoset)
Inner Shield
Element
Data Pair(s)
Inner Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)
Armor
Armor Type & Material
BBA - Bronze Braid Armor
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)

History

Update and Revision: Revision Number: 0.192 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorUPC
972120Z 0105000Black612825257424
No accessories are available for this product