Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Overall Beldfoil® Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, 600V TC
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| AWG | Stranding | Material |
|---|---|---|
| 18 | 7x26 | TC - Tinned Copper |
| Material |
|---|
| XLPE - Cross-Linked Polyethylene (Thermoset) |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
| Plenum (Y/N): | No |
| Update and Revision: | Revision Number: 0.154 Revision Date: 02-15-2024 |