Product Hierarchy
Product Hierarchy

9721 - Electronic, 8 C #16 Str TC, PVC Ins, PVC Jkt




Electronic, 8 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket

Product Overview

Suitable Applications: Analog Signals & Control (up to 600V); Line Level Audio; Voice Communications; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)816 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.031 in (0.79 mm)0.121 in (3.07 mm)Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.490 in (12.4 mm)
Overall Cable Diameter (Nominal): 0.490 in (12.4 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)4.4 Ohm/1000ft19.5 pF/ft (64.0 pF/m)5 Amps per Conductor at 25ºC
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
Operating
-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
4.9 in (120 mm)4.9 in (120 mm)
Max. Pull Tension: 243 lbs (110 kg)
Bulk Cable Weight: 146 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1581 (VW-1), IEC 60332-1-2, VW-1
CPR Compliance: CPR Euroclass: Eca
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.511 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9721 060100Chrome612825257370C
9721 0601000Chrome612825257387C
9721 060500Chrome612825257394C
Date: 2005-10-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product