2 Conductor 14 AWG stranded (19x27) ETP high-conductivity copper conductors, PVC insulation, parallel: (1) tinned, (1) bare.
| Suitable Applications: | Speaker Cable |
| Size | Stranding | Material |
|---|---|---|
| 14 | 19x27 | TC - Tinned Copper (High Conductivity) |
| 14 | 19x27 | BC - Bare Copper |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.146 x 0.292 in |
| Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -20°C To +60°C |
| Max. Pull Tension: | 125 lbs (56.7 kg) |
| Bulk Cable Weight: | 40 lbs/1000ft (60 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.357 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9717 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825257332 | C |
| 9717 368U1000 | Clear, Transparent | UnReel | 1,000 ft | 612825257356 |
| Footnote: | C - CRATE REEL PUT-UP. |