Product Hierarchy
Product Hierarchy

9716 - Speaker Cable, 2 Conductor 16 AWG BC, Unshielded, CM




2 Conductor 16 AWG stranded (26x30) ETP high-conductivity copper conductors, PVC insulation, parallel: (1) tinned, (1) bare.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Speaker Cable

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 1999-02-19

Construction Details

Conductor
SizeStrandingMaterial
1626x30TC - Tinned Copper (High Conductivity)
1626x30BC - Bare Copper
Insulation
Material
PVC - Polyvinyl Chloride
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.115 x 0.23 in

Electrical Characteristics

Voltage
Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
Operating
-20°C To +60°C
Max. Pull Tension: 78 lbs (35 kg)
Bulk Cable Weight: 25 lbs/1000ft (37 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.432 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9716 3681000Clear, TransparentReel1,000 ft612825257318C
9716 368U1000Clear, TransparentUnReel1,000 ft612825257349
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product