(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
2 Conductor 22 AWG stranded (7x30) ETP high-conductivity copper conductors, clear PVC insulation, parallel: (1) tinned, (1) bare.
| Suitable Applications: | Speaker Cable |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper (High Conductivity) |
| 22 | 7x30 | BC - Bare Copper |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.065 x 0.13 in |
| Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -20°C To +60°C |
| Max. Pull Tension: | 20 lbs (9.1 kg) |
| Bulk Cable Weight: | 8 lbs/1000ft (12 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.346 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9712 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825257325 |