Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Speaker Cable, 18 AWG stranded (16x30) ETP high-conductivity copper conductors, PVC insulation, parallel: (1) tinned, (1) bare.
| Suitable Applications: | Speaker Cable |
| Size | Stranding | Material |
|---|---|---|
| 18 | 16x30 | TC - Tinned Copper (High Conductivity) |
| 18 | 16x30 | BC - Bare Copper |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.11 x 0.22 in |
| Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -20°C To +60°C |
| Max. Pull Tension: | 50 lbs (23 kg) |
| Bulk Cable Weight: | 19 lbs/1000ft (28 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.332 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9708 368500 | Clear, Transparent | Reel | 500 ft | 612825257134 |
| Footnote: | C - CRATE REEL PUT-UP. |