Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
SpaceMaker™, 6 Pair 24AWG (10x34) Tinned Copper, PO Insulation, Individual Beldfoil® Shields, PVC Outer Jacket, AWM 2937
| Size | Stranding | Material |
|---|---|---|
| 24 | 10x34 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 0.043 in (1.1 mm) | Black and White, Red and Dark Green, Brown and Dark Blue, Orange and Yellow, Purple and Gray, Pink and Tan |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.275 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| 27.7 Ohm/1000ft (90.9 Ohm/km) | 27 pF/ft (89 pF/m) | 0.19 µH/ft (0.62 µH/m) |
| Nom Outer Shield DCR: | 11.0 Ohm/1000ft (36.1 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To 80°C |
| Max. Pull Tension: | 91 lbs (41 kg) |
| Bulk Cable Weight: | 39 lbs/1000ft (58 kg/km) |
| Environmental Suitability: | Indoor |
| NEC / UL Compliance: | Article 800 |
| AWM Compliance: | AWM 2937 |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.42 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9698MN 006100 | Blue, Light | Reel | 100 ft | 612825428695 |
| 9698MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825428701 |
| 9698MN 008100 | Gray | Reel | 100 ft | 612825428718 |
| 9698MN 0081000 | Gray | Reel | 1,000 ft | 612825428725 |
| 9698MN 004100 | Yellow | Reel | 100 ft | 612825428671 |
| 9698MN 0041000 | Yellow | Reel | 1,000 ft | 612825428688 |