(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
SpaceMaker™, 3 Pair 24AWG (10x34) Tinned Copper, PO Insulation, Individual Beldfoil® Shields, PVC Outer Jacket, AWM 2937
| Size | Stranding | Material |
|---|---|---|
| 24 | 10x34 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 0.043 in (1.1 mm) | Black and White, Red and Dark Green, Brown and Dark Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.210 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| 27.7 Ohm/1000ft (90.9 Ohm/km) | 27 pF/ft (89 pF/m) | 0.19 µH/ft (0.62 µH/m) |
| Nom Outer Shield DCR: | 11.8 Ohm/1000ft (38.7 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To 80°C |
| Max. Pull Tension: | 49 lbs (22 kg) |
| Bulk Cable Weight: | 22 lbs/1000ft (33 kg/km) |
| Environmental Suitability: | Indoor |
| NEC / UL Compliance: | Article 800 |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.42 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9695MN 006100 | Blue, Light | Reel | 100 ft | 612825428084 |
| 9695MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825428091 |
| 9695MN 008100 | Gray | Reel | 100 ft | 612825428107 |
| 9695MN 0081000 | Gray | Reel | 1,000 ft | 612825428114 |
| 9695MN 004100 | Yellow | Reel | 100 ft | 612825428060 |
| 9695MN 0041000 | Yellow | Reel | 1,000 ft | 612825428077 |