Product Hierarchy
Product Hierarchy

9684 - RS232/422 Low Cap, #24-12.5pr, PO, O/A Foil, PVC Jkt, CM, 100Ω




Computer EIA RS-232/422 Cable, 24 AWG stranded (7x32) tinned copper conductors, polyethylene insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: rs-232 extended distance applications; rs-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1224 AWG7x32TC - Tinned Copper
Conductor(s)124 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.016 in (0.41 mm)0.054 in (1.4 mm)White/Blue & Blue/White, White/Orange & Orange/White, White/Green & Green/White, White/Brown & Brown/White, White/Gray & Gray/White, Red/Blue & Blue/Red, Red/Orange & Orange/Red, Red/Green & Green/Red, Red/Brown & Brown/Red, Red/Gray & Gray/Red, Black/Blue & Blue/Black, Black/Orange & Orange/Black
Conductor(s)PE - Polyethylene0.016 in (0.41 mm)0.054 in (1.4 mm)Grey
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.445 inYes
Overall Cable Diameter (Nominal): 0.445 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)28.8 Ohm/1000ft15.5 pF/ft (50.9 pF/m)27.5 pF/ft (90.2 pF/m)100 Ohm66%1.05 Amps per Conductor at 30ºC
Conductor(s)28.3 Ohm/1000ft (92.8 Ohm/km)3.36 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 12 Ohm/1000ft (39 Ohm/km)
Voltage
UL Voltage Rating
30 V (AWM 2919), 300 V (CM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
4.45 in (113 mm)4.45 in
Max. Pull Tension: 143 lbs (64.9 kg)
Bulk Cable Weight: 89 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.363 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9684 060500ChromeReel500 ft612825257035C
9684 0601000ChromeReel1,000 ft612825257028C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product