(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Computer EIA RS-488 Cable, 26 AWG stranded (7x34) and 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% Coverage) + Tinned copper braid shield (90% Coverage), drain wire, PVC jacket.
| Suitable Applications: | IEEE 488 interface; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 6 | 26 AWG | 7x34 | TC - Tinned Copper |
| Conductor(s) | 10 | 26 AWG | 7x34 | TC - Tinned Copper |
| Conductor(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.01 in (0.25 mm) | 0.039 in mm | Blue & White/Gray, Purple & White/Black/Brown, Gray & White/Black/Red, White & White/Black/Orange, White/Black & White/Black/Yellow, White/Brown & White/Black/Green |
| Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.01 in (0.25 mm) | 0.039 in in | Red, Orange, Yellow, Lt. Green, White/Orange, White/Yellow, White/Green, White/Blue, White/Purple |
| Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | White/Black/Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
| Braid | Tinned Copper (TC) | 90% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Polyester Tape | PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.350 in |
| Overall Cable Diameter (Nominal): | 0.350 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Pair(s) | 46.17 Ohm/1000ft | 1.12 Amps per Conductor at 25ºC (26 AWG) |
| Conductor(s) | 45.5 Ohm/1000ft (149 Ohm/km) | 1.1 Amps per Conductor at 25ºC (26 AWG) |
| Conductor(s) | 28.2 Ohm/1000ft (92.5 Ohm/km) | 3.36 Amps per Conductor at 25ºC (24 AWG) |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 2.6 Ohm/1000ft (8.5 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.5 in (89 mm) | 3.5 in |
| Max. Pull Tension: | 86 lbs (39 kg) |
| Bulk Cable Weight: | 74 lbs/1000ft |
| Flammability / Reaction to Fire: | UL 1685 FT4 loading, FT4 |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464, AWM I A |
| CEC / C(UL) Compliance: | CMG |
| IEEE Compliance: | 488 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.389 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9641 0081000 | Gray | Reel | 1,000 ft | 612825256861 | C |
| Footnote: | C - CRATE REEL PUT-UP. |