Product Hierarchy
Product Hierarchy

9637 - RS-232, #28-25c, SR-PVC, O/A Foil+Braid, PVC Jkt, CL2




Computer EIA RS-232 Cable, 28 AWG stranded (7x36) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% Coverage) + tinned copper braid shield (65% Coverage), PVC jacket.

Product Overview

Suitable Applications: rs-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)2528 AWG7x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.010 in (0.25 mm)0.035 in (0.89 mm)Black, White, Red, Green, Orange, Blue, White/Black, Red/Black, Green/Black, Orange/Black, Blue/Black, Black/White, Red/White, Green/White, Blue/White, Black/Red, White/Red, Orange/Red, Blue/Red, Red/Green, Orange/Green, Black/White/Red, White/Black/Red, Red/Black/White, Green/Black/White
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)66%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.305 in
Overall Cable Diameter (Nominal): 0.305 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
70.7 Ohm/1000ft30 pF/ft (98 pF/m)50 pF/ft (160 pF/m)0.15 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 8.1 Ohm/1000ft (27 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
3.05 in (77.5 mm)3.05 in
Max. Pull Tension: 52.5 lbs (23.8 kg)
Bulk Cable Weight: 54 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 UL Loading
NEC / UL Compliance: Article 725, CL2
AWM Compliance: AWM 2464, AWM I B
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.360 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9637 0601000ChromeReel1,000 ft612825256854C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
No accessories are available for this product