(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Electronic, 5 Conductor 14AWG (19x27) Tinned Copper, PVC Insulation, PVC Outer Jacket
| Suitable Applications: | up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 5 | 14 AWG | 19x27 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.166 in (4.22 mm) | Black, White, Red, Green, Orange |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| PP - Polypropylene Tape | PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.573 in (14.6 mm) |
| Overall Cable Diameter (Nominal): | 0.573 in (14.6 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 2.8 Ohm/1000ft | 18 pF/ft (59 pF/m) | 7.5 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -20°C To +80°C |
| Max. Pull Tension: | 237 lbs (108 kg) |
| Bulk Cable Weight: | 183 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL 1581 (VW-1), VW-1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.487 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9623 0601000 | Chrome | 612825256786 | C |
| 9623 060500 | Chrome | 612825256793 | C |
| Footnote: | C - CRATE REEL PUT-UP. |