(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Electronic, 9 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket
| Suitable Applications: | Analog Signals & Control (up to 600V); Line Level Audio; Voice Communications; Panel Wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 9 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.031 in (0.79 mm) | 0.121 in (3.07 mm) | Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.533 in (13.5 mm) |
| Overall Cable Diameter (Nominal): | 0.533 in (13.5 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 4.4 Ohm/1000ft | 19.5 pF/ft (64.0 pF/m) | 5 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 5.3 in (130 mm) | 5.3 in (130 mm) |
| Max. Pull Tension: | 273 lbs (124 kg) |
| Bulk Cable Weight: | 170 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1581 (VW-1), IEC 60332-1-2, VW-1 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.517 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9621 060100 | Chrome | 612825256700 | C |
| 9621 0601000 | Chrome | 612825256717 | C |
| 9621 060500 | Chrome | 612825256724 | C |
| 9621 0605000 | Chrome | 612825256731 |
| Footnote: | C - CRATE REEL PUT-UP. |