Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket
| Suitable Applications: | RS-232 applications; Computer Communications; Low Voltage Analog signals (4-20ma, 0-10v, ...); Low Voltage Digital control (24v, …); Line Level Audio; Panel Wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 10 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.271 in (6.88 mm) |
| Overall Cable Diameter (Nominal): | 0.271 in (6.88 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 25 Ohm/1000ft (82 Ohm/km) | 30 pF/ft (98 pF/m) | 55 pF/ft (180 pF/m) | 1.5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 6.9 Ohm/1000ft (23 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (UL AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 80°C (UL AWM 2464) | -30°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.7 in (69 mm) | 2.7 in (69 mm) |
| Max. Pull Tension: | 80 lbs (36 kg) |
| Bulk Cable Weight: | 44 lbs/1000ft (65 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.352 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9615 060100 | Chrome | Reel | 100 ft | 612825256496 | |
| 9615 060500 | Chrome | Reel | 500 ft | 612825256519 | |
| 9615 0601000 | Chrome | Reel | 1,000 ft | 612825256502 | C |
| Footnote: | C - CRATE REEL PUT-UP. |