Product Hierarchy
Product Hierarchy

9611 - RS232, #24-6c, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG




Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.

Product Overview

Suitable Applications: RS-232 applications; Computer Communications; Low Voltage Analog signals (4-20ma, 0-10v, ...); Low Voltage Digital control (24v, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)624 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.044 in (1.1 mm)Black, White, Red, Green, Brown, Blue
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.225 in (5.72 mm)
Overall Cable Diameter (Nominal): 0.225 in (5.72 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)25 Ohm/1000ft30 pF/ft (98 pF/m)55 pF/ft (180 pF/m)1.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 7 Ohm/1000ft (23 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.3 in (58 mm)2.3 in (58 mm)
Max. Pull Tension: 53 lbs (24 kg)
Bulk Cable Weight: 32 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.498 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9611 060100ChromeReel100 ft612825256373
9611 060500ChromeReel500 ft612825256397
9611 0601000ChromeReel1,000 ft612825256380C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
No accessories are available for this product