Product Hierarchy
Product Hierarchy

9582 - Electronic, 2 C #12 Sol BC, PVC Ins, Red PVC Jkt, FPLR




Electronic, 2 Conductor 12AWG (Solid) Bare Copper, PVC Insulation, Red PVC Outer Jacket, FPLR

Product Overview

Suitable Applications: fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)212 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.023 in (0.58 mm)0.127 in (3.23 mm)Black, Red
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.042 in (1.1 mm)0.34 in
Overall Cable Diameter (Nominal): 0.340 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
Conductor(s)1.6 Ohm/1000ft30 pF/ft (98 pF/m)0.188 µH/ft (0.617 µH/m)21 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.72 in (69.1 mm)2.72 in
Max. Pull Tension: 158 lbs (71.7 kg)
Bulk Cable Weight: 70 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 760, FPLR
CEC / C(UL) Compliance: FAS105.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall

Product Notes

Notes: This cable passes the UL 70, 000 BTU Flame Test (comparable to the IEEE 383 Flame Test) and are listed by the California State Fire Marshall. Component Recognized UL 2464, 300V 80C.

History

Update and Revision: Revision Number: 0.391 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9582 0021000Red612825256243C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product