Electronic, 2 Conductor 14AWG (Solid) Bare Copper, PVC Insulation, Overall Beldfoil® Shield, Red PVC Outer Jacket, FPLR
| Suitable Applications: | fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …) |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 14 | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.20 in (5.1 mm) | Black, Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (19x29) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.306 in (7.77 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 2.62 Ohm/1000ft | 55 pF/ft (180 pF/m) | 105 pF/ft (344 pF/m) | 0.18 µH/ft (0.59 µH/m) | 18 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 3.8 Ohm/1000ft (12 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.59 in (117 mm) | 4.59 in (117 mm) |
| Max. Pull Tension: | 124 lbs (56.2 kg) |
| Bulk Cable Weight: | 60 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 760, FPLR |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | FAS105 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | California State Fire Marshall |
| Notes: | This cable passes the UL 1685 70,000 BTU Flame Test (comparable to the IEEE 383 Flame Test) and is listed by the California State Fire Marshall. Component Recognized UL 2464, 300V 80░C. |
| Update and Revision: | Revision Number: 0.516 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9581 0021000 | Red | 612825256236 | C |
| 9581 002U500 | Red | 612825256229 |
| Footnote: | C - CRATE REEL PUT-UP. |