(109)Electronic, 2 Conductor 14AWG (Solid) Bare Copper, PVC Insulation, Red PVC Outer Jacket, FPLR
Suitable Applications: | fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …) |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 14 | Solid | BC - Bare Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.20 in (5.1 mm) | Black, Red |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.303 in (7.70 mm) |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
2.62 Ohm/1000ft (8.60 Ohm/km) | 27 pF/ft (89 pF/m) | 18 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
105°C | -40°C To +105°C |
Stationary Min. | Installation Min. |
---|---|
2.42 in (61.5 mm) | 2.42 in (61.5 mm) |
Max. Pull Tension: | 124 lbs (56.2 kg) |
Bulk Cable Weight: | 50 lbs/1000ft (74 kg/km) |
Environmental Suitability: | Indoor, Outdoor |
Flammability / Reaction to Fire: | UL1666 Riser |
NEC / UL Compliance: | Article 760, FPLR |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | FAS105 |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | California State Fire Marshall |
Notes: | This cable passes the UL 70, 000 BTU Flame Test (comparable to the IEEE 383 Flame Test) and are listed by the California State Fire Marshall. Component Recognized UL 2464, 300V 80░C. |
Update and Revision: | Revision Number: 0.573 Revision Date: 05-09-2024 |
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
9580 0021000 | Red | 612825256212 | C | ||
9580.00305 | Red | Reel | 305 m | 8719605022370 |