(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Electronic, 4 Conductor 16AWG (Solid) Bare Copper, PVC Insulation, Overall Beldfoil® Shield, Red PVC Outer Jacket, FPLR
| Suitable Applications: | fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …) |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 16 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.087 in (2.2 mm) | Black, Red, Yellow, Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.301 in |
| Overall Cable Diameter (Nominal): | 0.301 in |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 4.1 Ohm/1000ft | 53 pF/ft (170 pF/m) | 98 pF/ft (320 pF/m) | 9.6 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 9.2 Ohm/1000ft (30 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.01 in (76.5 mm) | 3.01 in |
| Max. Pull Tension: | 133 lbs (60.3 kg) |
| Bulk Cable Weight: | 65 lbs/1000ft |
| Environmental Suitability: | Indoor, Indoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 760, Article 800, CMR, FPLR |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG, FAS105 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | California State Fire Marshall |
| Update and Revision: | Revision Number: 0.577 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 9579 0021000 | Red | 612825256205 | C | ||
| 9579.00305 | Red | Reel | 305 m | 8719605022356 | |
| 9579.K0305 | Red | Reel | 305 m | 8719605022363 |
| Footnote: | C - CRATE REEL PUT-UP. |