Product Hierarchy
Product Hierarchy

9578 - Electronic, 4 C #18 Sol BC, PVC Ins, OS, Red PVC Jkt, FPLR




Electronic, 4 Conductor 18AWG (Solid) Bare Copper, PVC Insulation, Overall Beldfoil® Shield, Red PVC Outer Jacket, FPLR

Product Overview

Suitable Applications: fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)418 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.077 in (2.0 mm)Black, Red, Yellow, Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.263 in
Overall Cable Diameter (Nominal): 0.263 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)6.4 Ohm/1000ft43 pF/ft (140 pF/m)79.2 pF/ft (260 pF/m)0.169 µH/ft (0.554 µH/m)6.4 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 10.3 Ohm/1000ft (33.8 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C To +105°C
Bend Radius
Stationary Min.Installation Min.
2.63 in (66.8 mm)2.63 in
Max. Pull Tension: 87.5 lbs (39.7 kg)
Bulk Cable Weight: 48 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1666 Riser, FT4
NEC / UL Compliance: Article 760, Article 800, CMR, FPLR
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG, FAS105
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall

History

Update and Revision: Revision Number: 0.402 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9578 0021000Red612825256199C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product