Product Hierarchy
Product Hierarchy

9575 - Electronic, 2 C #16 Sol BC, PVC Ins, OS, Red PVC Jkt, FPLR




Electronic, 2 Conductor 16AWG (Solid) Bare Copper, PVC Insulation, Overall Beldfoil® Shield, Red PVC Outer Jacket, FPLR

Product Overview

Suitable Applications: fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)216SolidBC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.087 in (2.2 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.036 in (0.91 mm)0.241 in (6.12 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
4.2 Ohm/1000ft (14 Ohm/km)57.5 pF/ft (189 pF/m)103.5 pF/ft (339.6 pF/m)0.15 µH/ft (0.49 µH/m)11 Amps per Conductor at 25ºC
Nom Outer Shield DCR@Cond DCR1-cnv: 10.6 Ohm/1000ft (34.8 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C To +105°C
Bend Radius
Stationary Min.Installation Min.
3.61 in (91.7 mm)3.61 in (91.7 mm)
Max. Pull Tension: 80 lbs (36 kg)
Bulk Cable Weight: 34 lbs/1000ft (51 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 760, CMR, FPLR
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: FAS105
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall

History

Update and Revision: Revision Number: 0.635 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9575 0025000Red612825256175C Z
9575 002U1000Red612825256151
9575 002U500Red612825256168
9575.00U999RedUnReel287 m8719605022301
9575.00305RedReel305 m8719605022288
9575.00U305RedUnReel305 m8719605022295
9575.K0305RedReel305 m8719605022332
9575.K0U305RedUnreel305 m8719605022349
9575.K01000RedReel1,000 m8719605022318
9575.002000RedReel2,000 m8719605022271
9575.K02000RedReel2,000 m8719605022325
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product