Product Hierarchy
Product Hierarchy

9572 - Electronic, 2 C #16 Sol BC, PVC Ins, Red PVC Jkt, FPLR




Electronic, 2 Conductor 16AWG (Solid) Bare Copper, PVC Insulation, Red PVC Outer Jacket, FPLR

Product Overview

Suitable Applications: fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)216SolidBC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.087 in (2.2 mm)Black, Red
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.036 in (0.91 mm)0.238 in (6.05 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
4.2 Ohm/1000ft28 pF/ft (92 pF/m)0.15 µH/ft (0.49 µH/m)11 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C To +105°C
Bend Radius
Stationary Min.Installation Min.
1.90 in (48.3 mm)1.90 in (48.3 mm)
Max. Pull Tension: 80 lbs (36 kg)
Bulk Cable Weight: 32 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 760, Article 800, CMR, FPLR
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: FAS105
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall

History

Update and Revision: Revision Number: 0.608 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EAN
9572 002U1000Red612825256106
9572 002U500Red612825256113
9572.00305RedReel305 m8719605022226
9572.00U305RedUnReel305 m8719605022233
9572.K0305RedReel305 m8719605022257
9572.K0U305RedUnreel305 m8719605022264
9572.001000RedReel1,000 m8719605022219
9572.K01000RedReel1,000 m8719605022240
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product