(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)Audio, Control & Instrument Cable, 24 AWG solid tinned copper conductors, PVC insulation, 10 twisted pairs, PVC jacket.
Suitable Applications: | telephone cables; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); voice communications |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 10 | 24 | Solid | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.041 in (1.0 mm) | White & Blue, White & Orange, White & Green, White & Brown, White & Gray, Red & Blue, Red & Orange, Red & Green, Red & Brown, Red & Gray |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.31 in (7.9 mm) |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
32.8 Ohm/1000ft | 22 pF/ft (72 pF/m) | 1 Amp per Conductor at 20ºC |
UL Voltage Rating |
---|
300 V (CMG), 150 V (AWM 2576) |
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Stationary Min. | Installation Min. |
---|---|
3.1 in (79 mm) | 3.1 in (79 mm) |
Max. Pull Tension: | 102 lbs (46.3 kg) |
Bulk Cable Weight: | 56 lbs/1000ft |
Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMG |
AWM Compliance: | AWM 2576 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.425 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9570 060500 | Chrome | Reel | 500 ft | 612825256076 | |
9570 0601000 | Chrome | Reel | 1,000 ft | 612825256069 | C |