Audio, Control & Instrument Cable, 24 AWG solid tinned copper conductors, PVC insulation, twisted pairs, PVC jacket.
| Suitable Applications: | telephone cables; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); voice communications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 6 | 24 | Solid | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.041 in (1.0 mm) | White & Blue, White & Orange, White & Green, White & Brown, White & Gray, Red & Blue |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.289 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 32.8 Ohm/1000ft | 22 pF/ft (72 pF/m) | 1.4 Amps per Conductor at 20ºC |
| UL Voltage Rating |
|---|
| 300 V (CMG), 150 V (AWM 2576) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.89 in (73.4 mm) | 2.89 in |
| Max. Pull Tension: | 61 lbs (28 kg) |
| Bulk Cable Weight: | 40 lbs/1000ft |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2576 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.334 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9566 060500 | Chrome | Reel | 500 ft | 612825256052 | C |
| 9566 060U500 | Chrome | UnReel | 500 ft | 612825256038 | |
| 9566 0601000 | Chrome | Reel | 1,000 ft | 612825256045 | C |
| 9566 060U1000 | Chrome | UnReel | 1,000 ft | 612825256021 |
| Footnote: | C - CRATE REEL PUT-UP. |