(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
18 | 19x30 | TC - Tinned Copper | 15 |
Conductor Count: | 30 |
Total Number of Pairs: | 15 |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.078 in |
Number | Color |
---|---|
1 | Black & Red and Numbered 1 |
2 | Black & Red and Numbered 2 |
3 | Black & Red and Numbered 3 |
4 | Black & Red and Numbered 4 |
5 | Black & Red and Numbered 5 |
6 | Black & Red and Numbered 6 |
7 | Black & Red and Numbered 7 |
8 | Black & Red and Numbered 8 |
9 | Black & Red and Numbered 9 |
10 | Black & Red and Numbered 10 |
11 | Black & Red and Numbered 11 |
12 | Black & Red and Numbered 12 |
13 | Black & Red and Numbered 13 |
14 | Black & Red and Numbered 14 |
15 | Black & Red and Numbered 15 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 | 7x26 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.739 in | 0.063 in | Yes |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
5.96 Ohm/1000ft | 9 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
35 pF/ft | 54 pF/ft |
Nominal Inductance |
---|
0.17 µH/ft |
Max. Recommended Current [A] |
---|
4.5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
150 V RMS (ITC) |
UL Temp Rating: | 105°C |
Operating Temp Range: | -30°C To +105°C |
Bulk Cable Weight: | 297 lbs/1000ft |
Max. Pull Tension: | 640 lbs |
Min Bend Radius/Minor Axis: | 7.5 in |
NEC/(UL) Compliance: | CMG, ITC-ER, PLTC-ER |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | 2464 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1685 UL Loading |
ICEA Flammability: | T-29-520 |
IEEE Flammability: | 1202 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | UPC |
---|---|---|
9565 0601000 | Chrome | 612825256007 |
9565 060500 | Chrome | 612825256014 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.325 Revision Date: 09-30-2020 |