Audio, Control & Instrument Cable, 24 AWG solid tinned copper conductors, PVC insulation, twisted pairs, PVC jacket.
| Suitable Applications: | telephone cables; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); voice communications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 24 AWG | Solid | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.041 in (1.0 mm) | White & Blue, White & Orange |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.199 in |
| Overall Cable Diameter (Nominal): | 0.199 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 32.8 Ohm/1000ft | 22 pF/ft (72 pF/m) | 39.6 pF/ft (130 pF/m) | 8.4 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V (CMG), 150 V (AWM 2576) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.99 in (50.5 mm) | 1.99 in |
| Max. Pull Tension: | 20 lbs (9.1 kg) |
| Bulk Cable Weight: | 18 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Oil Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2576 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.315 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9562 060500 | Chrome | Reel | 500 ft | 612825255970 | C |
| 9562 060U500 | Chrome | UnReel | 500 ft | 612825255956 | |
| 9562 0601000 | Chrome | Reel | 1,000 ft | 612825255963 | C |
| 9562 060U1000 | Chrome | UnReel | 1,000 ft | 612825255949 |
| Footnote: | C - CRATE REEL PUT-UP. |