Product Hierarchy
Product Hierarchy

9556 - High Perform Instr, 6 Pr #18 Str TC, PVC Ins E2, OS, PVC Jkt, PLTC




High Performance Instrumentation, 6 Pair 18AWG (19x30) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

Product Overview

Suitable Applications: Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)618 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.019 in (0.48 mm)0.081 in (2.1 mm)ICEA Chart E2
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
PP - Polypropylene TapePVC - Polyvinyl Chloride0.053 in (1.3 mm)0.512 in (13.0 mm)Yes
Overall Cable Diameter (Nominal): 0.512 in (13.0 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. InductanceMax. Current
Pair(s)7.2 Ohm/1000ft35 pF/ft (110 pF/m)54 pF/ft (180 pF/m)0.17 µH/ft (0.56 µH/m)3.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 4.98 Ohm/1000ft (16.3 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC, CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Temperature Table Notes: AWM 80°C
Bend Radius
Stationary Min.Installation Min.
5.1 in (130 mm)5.1 in (130 mm)
Max. Pull Tension: 319 lbs (145 kg)
Bulk Cable Weight: 145 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, T-29-520, IEEE 1202
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.618 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9556 0601000Chrome612825255895C
9556 060500Chrome612825255901C
9556 0605000Chrome612825255918C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product