(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 18 | 19x30 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.017 in | Black, Red and Numbered |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.053 in | 0.466 in | Yes |
Cable Diameter (Nominal): | 0.466 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield |
---|---|---|---|
Pair(s) | 6.0 Ohm/1000ft | 35 pF/ft | 54 pF/ft |
Nom Outer Shield DCR: | 5.86 Ohm/1000ft |
UL Voltage Rating |
---|
300 V (PLTC, CMG), 150 V (ITC) |
UL Rating | Operating |
---|---|
105°C | -30°C to +105°C |
Table Notes: | AWM 80°C |
Stationary Min. | Installation Min. |
---|---|
4.5 in | 4.7 in |
Max. Pull Tension: | 220 lbs |
Bulk Cable Weight: | 113 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Fire Resistance: | UL1685 Vertical Tray Flame Test, FT4, T-29-520, 1202 |
NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC-ER, PLTC-ER |
AWM Compliance: | 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.377 Revision Date: 09-30-2020 |