(644)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(352)Modular (Empty) Panels
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
(109)High Performance Instrumentation, 3 Pair 18AWG (19x30) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC
Suitable Applications: | Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 3 | 18 AWG | 19x30 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | 0.082 in (2.1 mm) | ICEA chart E2 |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|---|
PP - Polypropylene Tape | PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 0.443 in (11.3 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.443 in (11.3 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|
Pair(s) | 7.2 Ohm/1000ft | 35 pF/ft (110 pF/m) | 54 pF/ft (180 pF/m) | 3.5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V (PLTC, CMG) |
UL Temperature | Operating |
---|---|
105°C | -30°C to +105°C |
Table Notes: | AWM 80°C |
Stationary Min. | Installation Min. |
---|---|
4.3 in (110 mm) | 4.3 in (110 mm) |
Max. Pull Tension: | 171 lbs (77.6 kg) |
Bulk Cable Weight: | 92 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, T-29-520, IEEE 1202 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.606 Revision Date: 01-04-2024 |
Item # | Color | UPC | Footnote |
---|---|---|---|
9553 0601000 | Chrome | 612825255802 | C |
9553 060500 | Chrome | 612825255819 | C |
9553 0605000 | Chrome | 612825255826 | Z |